??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
EH 23370.0083 Clamping Claw
HELP_VARIABLE
Company
Halder
Description
EH 23370. - Clamping Claws with ground supporting surface
Bill of material
EH 23370.0083 Clamping Claw
BESTNR
Ref. No.
23370.0083
L
83 mm
AB
Locating hole H7
28 mm
P
clamp length
77 mm
G
Weight
600 g
Embedded user actions